Schneider-Electric
 
XVMZ02T picture- scope
XVMZ02T
Support tube, Harmony XVM, with metal bracket l=100mm, aluminium
Schneider Electric
Characteristics
Main
Range of product Harmony XVM
Accessory / separate part designation Ø 20 mm aluminium support tube with metal bracket
Product or component type Support tube
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Beacons and indicator banks Ø 45 mm
Complementary
Accessory / separate part type Support tube with bracket
Product compatibility XVM.
Colour Aluminium
Height under base unit 113 mm
Length 100 mm
Net weight 0.198 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 13.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 202.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.401 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 240
Package 3 Height 60.0 cm
Package 3 Width 80.0 cm
Package 3 Length 240.0 cm
Package 3 Weight 147.12 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6797f094-b2bf-48a4-981a-58794615fad0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3
Contractual warranty
Warranty 18 months