Schneider-Electric
 
XVMZ04 picture- scope
XVMZ04
Support tube, Harmony XVM, with fixing base l=400mm, aluminium white
Schneider Electric
Characteristics
Main
Range of product Harmony XVM
Accessory / separate part designation Ø 20 mm aluminium support tube with plastic fixing base
Product or component type Support tube
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Beacons and indicator banks Ø 45 mm
Complementary
Accessory / separate part type Support tube with fixing base
Product compatibility XVM.
Height under base unit 378 mm
Length 400 mm
Colour White
Net weight 0.155 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 7.0 cm
Package 1 Length 41.0 cm
Package 1 Weight 202.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 25
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.219 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6797f094-b2bf-48a4-981a-58794615fad0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months