Schneider-Electric
 
XVMZ06 picture- scope
XVMZ06
Fixing plate, Harmony XVM, mounting and fixing accessories, plastic, white
Schneider Electric
Characteristics
Main
Range of product Harmony XVM
Accessory / separate part designation Fixing plate
Accessory / separate part category Mounting and fixing accessories
Complementary
Accessory / separate part type Fixing plate
Product compatibility XVM.
Colour White
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 50 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1