Schneider-Electric
 
XVR012L picture- scope
XVR012L
Mounting bracket, Harmony XVR, metal, L shaped, for beacon 130mm
Schneider Electric
Characteristics
Main
Range of product Harmony XVR
Accessory / separate part designation Metal fixing bracket
Accessory / separate part type Fixing bracket
Product or component type Mounting bracket
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination Ø 130 mm rotating mirror beacon
Material Metal
Complementary
Mounting support Horizontal support
Net weight 1.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 17.0 cm
Package 1 Length 22.5 cm
Package 1 Weight 1.177 kg
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.888 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months