Schneider-Electric
 
XVR13B04 picture- scope
XVR13B04
Prewired rotating mirror beacon, Harmony XVR, 130mm, red, without buzzer, 24V DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVR
Product or component type Prewired rotating mirror beacon
Sound signalling Without
Device short name XVR
Mounting diameter 130 mm
IP degree of protection IP66 (resistant to vibration) conforming to IEC 60529
[Us] rated supply voltage 24 V DC
Light source High luminosity LED, red
Complementary
Material ABS (acrylonitrile butadiene-styrene): body part
PC: globe
CAD overall width 130 mm
CAD overall depth 130 mm
Net weight 0.8 kg
Marking CE
Product mounting By 3 M8 screws
Supply voltage limits 19…30 V DC
[Uimp] rated impulse withstand voltage 0.8 kV
Current consumption 125 mA
Flashing frequency 2.7 Hz
Clamping connection capacity 1.25 mm²
AWG gauge AWG 18
Cable length 400 mm
Environment
Standards IEC 61000-6-2
IEC 61000-6-4
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -30…50 °C
Electrical shock protection class Class II conforming to IEC 61140
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.7 cm
Package 1 Width 18.7 cm
Package 1 Length 26.6 cm
Package 1 Weight 1.214 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 8.488 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 18
Contractual warranty
Warranty 18 months