Schneider-Electric
 
XVR3B03 picture- scope
XVR3B03
Beacon, Harmony XVR, illuminated beacon without buzzer, green, 100mm, integral LED, 12...24V DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVR
Product or component type Beacon
Device short name XVR3
Beacon or indicator bank unit type LED unit
Mounting diameter 100 mm
Light source LED, green
Device application Forklift
Bulldozer
Automated guided vehicle (AGV)
Complementary
Signalling type Flashing
Rotating
Blinking
Assembly style Ready assembled
Material PC (polycarbonate): lenses
PBT (polybutylene terephthalate) + PC (polycarbonate): body
EPDM (ethylene propylene diene monomer): base
[Us] rated supply voltage 12...24 V DC
[Ue] rated operational voltage 10...30 V DC
Inrush current 3 A
Power consumption in W 2.8 W
Marking CE
Installation direction Upright indoor
Sideways indoor
Inverted indoor
Upright outdoor
Electrical insulation class Class II
Current consumption 3000 mA
Length 100 mm
Width 100 mm
Height 139 mm
Net weight 0.484 kg
Environment
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -35…70 °C
Relative humidity 35…85 % without condensation
Vibration resistance 4.6 gn (sideways)
4.6 gn (inverted)
7.1 gn (upright)
IP degree of protection IP65 (upright)
IP23 (sideways)
IP23 (inverted)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.5 cm
Package 1 Width 14.3 cm
Package 1 Length 13.8 cm
Package 1 Weight 3.68 kg
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 29.44 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No