Schneider-Electric
 
XVR3M06S picture- scope
XVR3M06S
Illuminated beacon with buzzer, Harmony XVR, blue, 100mm, 70...90dB, integral LED, 100...230V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XVR
Product or component type Beacon
Device short name XVR3
Beacon or indicator bank unit type LED unit
Sound signalling Buzzer: 70…90 dB at 1 m
Mounting diameter 100 mm
Light source LED, blue
Device application Automated guided vehicle (AGV)
Forklift
Bulldozer
Complementary
Signalling type Blinking
Rotating
Flashing
Assembly style Ready assembled
Material PC (polycarbonate): lenses
PBT (polybutylene terephthalate) + PC (polycarbonate): body
EPDM (ethylene propylene diene monomer): base
[Us] rated supply voltage 100...230 V AC
[Ue] rated operational voltage 90...253 V AC
Inrush current 0.5 A
Power consumption in W 3.2 W
Marking CE
Installation direction Upright indoor
Sideways indoor
Inverted indoor
Upright outdoor
Electrical insulation class Class II
Current consumption 500 mA
Length 100 mm
Width 100 mm
Height 139 mm
Net weight 0.538 kg
Environment
Product certifications CCC
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -20…70 °C
Relative humidity 35…85 % without condensation
Vibration resistance 4.6 gn (sideways)
4.6 gn (inverted)
4.6 gn (upright)
IP degree of protection IP23 (sideways)
IP23 (inverted)
IP23 (upright)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.1 cm
Package 1 Width 13.6 cm
Package 1 Length 13.6 cm
Package 1 Weight 678.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.446 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 21