Schneider-Electric
 
XVS14MMW picture- scope
XVS14MMW
Multisound siren, Harmony XVS, prewired, white colour, 0...105dB, 43tones, 240V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XVS
Product or component type Multisound siren
Device short name XVS
Complementary
Colour White
Material PC (polycarbonate): back cover
PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene): front
PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene): back
Net weight 1.2 kg
Marking CE
Mounting support Bracket
Fixing mode 3 holes Ø 9 mm
[Uimp] rated impulse withstand voltage 4 kV
Current consumption 50 mA at 240 V
Electrical connection Cable: 6.5…8.5 mm, 0.33 mm² / AWG 22 (signalling circuit)
Cable: 6.5…8.5 mm, 0.52 mm² / AWG 20 (power circuit)
Width 140 mm
Height 114 mm
Depth 223 mm
Environment
Signalling type 43 tones siren
Standards IEC 61000-6-3
IEC 60947-5-1
EN 60947-01
IEC 61000-6-2
Product certifications UL
Protective treatment TC
Ambient air temperature for storage -35…70 °C
Ambient air temperature for operation -10…50 °C
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP53 conforming to IEC 60529
[Us] rated supply voltage 240 V AC
Noise level 0…105 dB (continuous or intermittent tone) at 1 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 15.5 cm
Package 1 Length 27.5 cm
Package 1 Weight 1.55 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 10.676 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 12
Contractual warranty
Warranty 18 months