Schneider-Electric
 
XVSZ016 picture- scope
XVSZ016
Wall mounting plate for editable alarms, Harmony XVS, mounting 96 mm or 72 mm DIN rail
Schneider Electric
Characteristics
Main
Range of product Harmony XVS
Product or component type Wall mounting plate
Device short name XVSZ
Complementary
Material Sheet steel (zinc coated)
Net weight 0.148 kg
Width 76.6 mm
Height 116.6 mm
Depth 70 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.6 cm
Package 1 Width 0.7 cm
Package 1 Length 9 cm
Package 1 Weight 149 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Fe0ee3ab-dd49-4abe-bd8e-c49754e2c442
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No