Schneider-Electric
 
XVUC28 picture- scope
XVUC28
Modular tower light, Harmony XVU, illuminated LED units, yellow, 60mm, steady, IP65, 24V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVU
Product or component type Modular tower light
Beacon or indicator bank unit type LED unit
Mounting diameter 60 mm
Component name XVU
Light source LED, yellow
Device application Automotive
Complementary
Signalling type Steady
Assembly style Customer assembly, up to 5 units
Material PC (polycarbonate) V-2 conforming to UL 94
[Us] rated supply voltage 24 V AC/DC
Maximum power dissipation in W 2.5 W
Current consumption <= 50 mA
Signalling type Steady
Length 50 mm
Net weight 0.064 kg
Environment
Product certifications CE
Ambient air temperature for storage -40…70 °C
IP degree of protection IP65
Ambient air temperature for operation -25…50 °C
Vibration resistance 2 gn
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 13.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 144.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.169 kg
Unit Type of Package 3 P06
Number of Units in Package 3 192
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 41.18 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C06fce4f-aea2-46a5-aadb-0b38d1efbe3f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 36