Schneider-Electric
 
XVUC65 picture- scope
XVUC65
Modular tower light, Harmony XVU, illuminated LED units, orange, 60mm, high flashing, IP65, 24V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVU
Product or component type Modular tower light
Beacon or indicator bank unit type LED unit
Mounting diameter 60 mm
Component name XVU
Light source LED, orange
Device application Automotive
Packaging machine
Machine tools
Complementary
Signalling type High flashing
Assembly style Customer assembly, up to 3 units
Material PC (polycarbonate) V-2 conforming to UL 94
[Us] rated supply voltage 24 V AC/DC
Maximum power dissipation in W 2.9 W
Current consumption <= 150 mA
Signalling type High flashing
Length 60 mm
Net weight 0.085 kg
Environment
Product certifications UL
CSA
CE
EAC
RCM
Ambient air temperature for storage -40…70 °C
IP degree of protection IP65
Ambient air temperature for operation -25…50 °C
Vibration resistance 2 gn
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 9.5 cm
Package 1 Length 13.4 cm
Package 1 Weight 164.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C06fce4f-aea2-46a5-aadb-0b38d1efbe3f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 31