Schneider-Electric
 
XVUC9SQ picture- scope
XVUC9SQ
Modular tower light, Harmony XVU, Audible unit, silver, 60mm, buzzer, 24V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVU
Product or component type Modular tower light
Beacon or indicator bank unit type Buzzer unit
Mounting diameter 60 mm
Component name XVU
Housing colour Silver
Complementary
Signalling type Continuous or intermittent buzzer
Material PBT (polybutylene terephthalate) V-0 conforming to UL 94
ABS (acrylonitrile butadiene-styrene) V-0 conforming to UL 94
Localisation on device Top
Assembly style Customer assembly
[Us] rated supply voltage 24 V AC/DC
Maximum power dissipation in W 1.7 W
Acoustic level 85 dB at 1 m
Sound frequency 2635 Hz
Current consumption <= 70 mA
Length 58 mm
Net weight 0.077 kg
Environment
Product certifications CSA
CE
UL
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…50 °C
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 9.1 cm
Package 1 Length 13.3 cm
Package 1 Weight 165.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.96 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C06fce4f-aea2-46a5-aadb-0b38d1efbe3f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 19