Schneider-Electric
 
XVUC9V picture- scope
XVUC9V
audible unit for modular tower light, Harmony XVU, black, 60mm, sound, 24V AC/DC
Schneider Electric
Characteristics
Main
Range of product Harmony XVU
Product or component type Modular tower light
Beacon or indicator bank unit type Sound unit
Mounting diameter 60 mm
Component name XVU
Housing colour Black
Complementary
Signalling type Adjustable vocal sound
Material PBT (polybutylene terephthalate) V-0 conforming to UL 94
ABS (acrylonitrile butadiene-styrene) V-0 conforming to UL 94
Localisation on device AC/DC adapter
Assembly style Customer assembly
[Us] rated supply voltage 24 V AC/DC
Maximum power dissipation in W 5.55 W
Acoustic level 86 dB at 1 m
Sound frequency 20 Hz...20 KHz
Current consumption <= 400 mA at 24 V AC/DC
<= 135 mA at 100...240 V AC
Length 155 mm
Net weight 0.219 kg
Environment
Product certifications UL
CSA
CE
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -20…50 °C
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 9.5 cm
Package 1 Length 26.5 cm
Package 1 Weight 371.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 24
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 10.084 kg
Unit Type of Package 3 P06
Number of Units in Package 3 96
Package 3 Height 75 cm
Package 3 Width 40 cm
Package 3 Length 80 cm
Package 3 Weight 60.616 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C06fce4f-aea2-46a5-aadb-0b38d1efbe3f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 166