Schneider-Electric
 
XVUZ01 picture- scope
XVUZ01
Fixing unit for modular tower lights, Harmony XVU, black, 60mm, 3 pins direct mounting
Schneider Electric
Characteristics
Main
Range of product Harmony XVU
Product or component type Modular tower light
Accessory / separate part type Mounting plate
Accessory / separate part category Mounting and fixing accessory
Component name XVU
Mounting diameter 60 mm
Complementary
Number of pins 3
Mounting support Direct mounting
Product compatibility Top: AC body
Top: DC body
Top: swivel mounting support
Material PBT (polybutylene terephthalate) V-0 conforming to UL 94
ABS (acrylonitrile butadiene-styrene)
PC (polycarbonate)
Housing colour Black
Connections - terminals Push-in
[Us] rated supply voltage 24 V AC/DC
110...240 V AC
Length 17 mm
Net weight 0.063 kg
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…50 °C
IP degree of protection IP65
Product certifications CSA
UL
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 13.3 cm
Package 1 Length 9.1 cm
Package 1 Weight 150 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.44 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 192
Package 3 Height 60 cm
Package 3 Width 80 cm
Package 3 Length 70 cm
Package 3 Weight 36.8 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C06fce4f-aea2-46a5-aadb-0b38d1efbe3f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1