Schneider-Electric
 
XVUZ400 picture- scope
XVUZ400
Fixing plate with 400mm aluminium pole for modular tower lights, Harmony XVU, black, 60mm
Schneider Electric
Characteristics
Main
Range of product Harmony XVU
Product or component type Modular tower light
Accessory / separate part type Fixing plate
Accessory / separate part category Mounting and fixing accessory
Component name XVU
Mounting diameter 60 mm
Complementary
Pole heigth 400 mm
Mounting support Plate with pole
Product compatibility Top: AC/DC body
Material PBT (polybutylene terephthalate) V-0 conforming to UL 94
ABS (acrylonitrile butadiene-styrene)
PC (polycarbonate)
Aluminium
Housing colour Black
Connections - terminals Push-in
[Us] rated supply voltage 24 V AC/DC
110...240 V AC
Length 417 mm
Net weight 0.236 kg
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…50 °C
IP degree of protection IP65
Product certifications UL
CSA
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 9.1 cm
Package 1 Length 56.7 cm
Package 1 Weight 564.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.949 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C06fce4f-aea2-46a5-aadb-0b38d1efbe3f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2