Schneider-Electric
 
XVUZ400T picture- scope
XVUZ400T
Fixing metal bracket with 400mm aluminium pole for modular tower lights, Harmony XVU, black, 60mm
Schneider Electric
Characteristics
Main
Range of product Harmony XVU
Product or component type Modular tower light
Accessory / separate part type Fixing plate
Accessory / separate part category Mounting and fixing accessory
Component name XVU
Mounting diameter 60 mm
Complementary
Pole heigth 400 mm
Mounting support Metal bracket with pole
Product compatibility Top: AC/DC body
Material PBT (polybutylene terephthalate) V-0 conforming to UL 94
ABS (acrylonitrile butadiene-styrene)
PC (polycarbonate)
Aluminium
Housing colour Black
Connections - terminals Push-in
[Us] rated supply voltage 24 V AC/DC
110...240 V AC
Length 450 mm
Net weight 0.32 kg
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…50 °C
IP degree of protection IP32
Product certifications UL
CSA
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.3 cm
Package 1 Width 9.0 cm
Package 1 Length 56.7 cm
Package 1 Weight 669.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.280 kg
Unit Type of Package 3 P06
Number of Units in Package 3 48
Package 3 Height 60.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 40.2 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C06fce4f-aea2-46a5-aadb-0b38d1efbe3f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 6