|
|
|
XXA30B2PM12
Ultrasonic sensors XX, ultrasonic sensor, metal, cylindrical M30, angled, 2 m, PNP
|
|
|
Main
Range of product
|
Telemecanique Ultrasonic sensors XX
|
Sensor type
|
Ultrasonic sensor
|
Series name
|
General purpose
|
Sensor name
|
XXA
|
Sensor design
|
Cylindrical M30
|
Detection system
|
Diffuse (with 90° head)
|
[Sn] nominal sensing distance
|
2 m adjustable with remote teach push-button
2 m software with kit
|
Material
|
Metal
|
Type of output signal
|
Discrete
|
Discrete output function
|
1 NO or 1 NC programmable
|
Wiring technique
|
5-wire
|
Discrete output type
|
PNP
|
[Us] rated supply voltage
|
12...24 V DC with reverse polarity protection
|
Electrical connection
|
Male connector M12 5 pins
|
[Sd] sensing range
|
0.155…2 m
|
IP degree of protection
|
IP65 conforming to IEC 60529
IP67
|
Complementary
Enclosure material
|
Nickel plated brass
|
Front material
|
Epoxy
Rubber
Resin
|
Supply voltage limits
|
10…30 V DC
|
Function available
|
With synchronisation mode
Software configurable
|
[Sa] assured operating distance
|
0.155…2 m (teach mode)
|
Blind zone
|
155 mm
|
Transmission frequency
|
120 kHz
|
Repeat accuracy
|
0.1 %
|
Deviation angle from 90° of object to be detected
|
-12…12 °
|
Minimum size of detected object
|
Cylinder diameter 1 mm at 1.4 m
|
Status LED
|
Output state: 1 LED (yellow)
Echo state: 1 LED (green)
|
Current consumption
|
65 mA
|
Maximum switching current
|
100 mA with overload and short-circuit protection
|
Maximum voltage drop
|
2 V
|
Switching frequency
|
5.5 Hz
|
Setting-up
|
Teach mode
Configurator software
|
Maximum delay first up
|
150 ms
|
Maximum delay response
|
90 ms
|
Maximum delay recovery
|
90 ms
|
Marking
|
CE
|
Threaded length
|
74.7 mm
|
Height
|
30 mm
|
Width
|
30 mm
|
Depth
|
129.6 mm
|
Net weight
|
0.19 kg
|
Environment
Standards
|
IEC 60947-5-2
CSA C22.2 No 14
UL 508
|
Product certifications
|
cULus
E2
RCM
Ecolab
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Vibration resistance
|
+/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
|
Shock resistance
|
30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
|
Resistance to electrostatic discharge
|
8 kV conforming to IEC 61000-4-2
|
Resistance to electromagnetic fields
|
10 V/m level 3 conforming to IEC 61000-4-3
|
Resistance to fast transients
|
2 kV conforming to IEC 61000-4-4
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
13.0 cm
|
Package 1 Width
|
4.1 cm
|
Package 1 Length
|
9.5 cm
|
Package 1 Weight
|
250.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|