Schneider-Electric
 
XXA30S1PM12 picture- scope
XXA30S1PM12
Ultrasonic sensors XX, ultrasonic sensor, stainless steel, cylindrical M30, angled, 1 m, PNP
Characteristics
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor
Series name General purpose
Sensor name XXA
Sensor design Cylindrical M30
Detection system Diffuse (with 90° head)
[Sn] nominal sensing distance 1 m adjustable with remote teach push-button
1 m software with kit
Material Metal
Type of output signal Discrete
Discrete output function 1 NO or 1 NC programmable
Wiring technique 5-wire
Discrete output type PNP
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Male connector M12 5 pins
[Sd] sensing range 0.155…1 m
IP degree of protection IP65 conforming to IEC 60529
IP67
Complementary
Enclosure material Stainless steel 316L
Front material Epoxy
Rubber
Resin
Supply voltage limits 10…30 V DC
Function available With synchronisation mode
Software configurable
[Sa] assured operating distance 0.155…1 m (teach mode)
Blind zone 155 mm
Transmission frequency 120 kHz
Repeat accuracy 0.1 %
Deviation angle from 90° of object to be detected -15…15 °
Minimum size of detected object Cylinder diameter 1 mm at 1 m
Status LED Output state: 1 LED (yellow)
Echo state: 1 LED (green)
Current consumption 65 mA
Maximum switching current 100 mA with overload and short-circuit protection
Maximum voltage drop 2 V
Switching frequency 11 Hz
Setting-up Teach mode
Configurator software
Maximum delay first up 120 ms
Maximum delay response 45 ms
Maximum delay recovery 45 ms
Marking CE
Threaded length 74.7 mm
Height 30 mm
Width 30 mm
Depth 129.6 mm
Net weight 0.17 kg
Environment
Standards IEC 60947-5-2
CSA C22.2 No 14
UL 508
Product certifications cULus
E2
RCM
Ecolab
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 4.1 cm
Package 1 Length 9.5 cm
Package 1 Weight 235.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months