Schneider-Electric
XZCE13M785M picture- scope
XZCE13M785M
Adaptor, metal, tapped hole Pg 13.5, for male connector, 7/8'' 16UN, 5 wire
Main
Accessory / separate part designation 5-wire connector adaptor
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector adaptor
Cable composition 5 x 1 mm²
Thread type Pg 13.5
[In] rated current 6 A
Complementary
Cable length 100 mm
Total number of wires 5
Electrical connection 1 male connector 5 straight
Cable connector fixing Screw-on
Body material Metal
Insulation resistance > 1000000000 Ohm
Maximum resistance across terminals 5000 mOhm
[Ue] rated operational voltage 250 V AC
300 V DC
Net weight 0.05 kg
Environment
IP degree of protection IP67
Ambient air temperature for operation -25…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 15.000 cm
Package 1 Length 4.500 cm
Package 1 Weight 47.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.905 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months