Schneider-Electric
 
XZCP1241L10SE picture- scope
XZCP1241L10SE
Pre wired connectors XZ, elbowed female, M12, 4 pins, cable PUR 10 m
Characteristics
Main
Range of product Lexium MC12 multi carrier
Accessory / separate part category Connection accessories
Product or component type Connector
Accessory / separate part type Pre-wired connectors
Complementary
Connector type M12 female
Cable length 10 m
Net weight 0.37 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 21.000 cm
Package 1 Length 21.000 cm
Package 1 Weight 294.000 g
Offer Sustainability
Take-back No