Schneider-Electric
 
ZARB10WSP picture- scope
ZARB10WSP
Base station, Harmony eXLhoist, compact, Receiver, 10 relays outputs, pre wired 1.5 m cable, 48...240V AC
Schneider Electric
Characteristics
Main
Range of product Harmony eXLhoist
Product or component type Base station
Device short name ZARB
Product specific application Hoisting applications
Material handling
Complementary
Cable entry Cable pre-wired
Material ABS + PC
[Us] rated supply voltage 48...240 V AC
Provided equipment Internal antenna
Nominal output current 0.5 A at 48 V AC conforming to IEC 60947-5-1
Number of relays 10
Relay type Motion relay outputs with 9 NO contact
Auxiliary relay outputs with 1 NO contact
Safety outputs 2 NC relay outputs
Maximum switching current 10 A
Maximum switching voltage 240 V AC (+/- 20 %)
Communication network type Wireless: Zigbee
Transmission frequency 2.4 GHz
Maximum sensing distance 100 m in free field
Fixing mode 4 holes
Electrical durability 100000 cycles
Mechanical durability 10000000 cycles
Width 120 mm
Height 117 mm
Depth 51 mm
Net weight 0.88 kg
Environment
IP degree of protection IP66
Radio agreement FCC
IC
Relative humidity 0…97 %
Ambient air temperature for operation -20…55 °C
Ambient air temperature for storage -40…70 °C
Product certifications CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.600 cm
Package 1 Width 18.800 cm
Package 1 Length 22.200 cm
Package 1 Weight 1.035 kg
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.596 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6e438e59-42d1-4633-bfe2-cb5ef607659b
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1122