Schneider-Electric
 
ZARB10WSPDC picture- scope
ZARB10WSPDC
Base station, Harmony eXLhoist, compact, receiver, 10 relays outputs, pre wired 1.5m cable, 12...24V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony eXLhoist
Product or component type Base station
Device short name ZARB
Product specific application Hoisting applications
Material handling
Complementary
Cable entry Cable pre-wired
Material ABS + PC
[Us] rated supply voltage 12...24 V AC/DC
Provided equipment Internal antenna
Nominal output current 0.5 A at 48 V AC conforming to IEC 60947-5-1
Number of relays 10
Relay type Motion relay outputs with 9 NO contact
Auxiliary relay outputs with 1 NO contact
Safety outputs 2 NC relay outputs
Maximum switching current 90 mA AC
Maximum switching voltage 240 V AC (+/- 20 %)
Communication network type Wireless: Zigbee
Transmission frequency 2.4 GHz
Maximum sensing distance 100 m in free field
Fixing mode 4 holes
Electrical durability 100000 cycles
Mechanical durability 10000000 cycles
Width 120 mm
Height 117 mm
Depth 51 mm
Net weight 0.88 kg
Environment
IP degree of protection IP66
Radio agreement FCC
IC
Relative humidity 0…97 %
Ambient air temperature for operation -20…55 °C
Ambient air temperature for storage -40…70 °C
Product certifications CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.300 cm
Package 1 Width 18.500 cm
Package 1 Length 22.000 cm
Package 1 Weight 1.015 kg
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.577 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1121