Schneider-Electric
 
ZARB18WM picture- scope
ZARB18WM
Base station, Harmony eXLhoist, standard, 18 relay outputs, cable gland connection, MBC (tandem) 24…240V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony eXLhoist
Product or component type Base station
Device short name ZARB
Product specific application Hoisting applications
Material handling
Complementary
Cable entry Cable gland
Material PC (polycarbonate)
[Us] rated supply voltage 24...240 V AC/DC
Vibration resistance 0.075 mm (f = 10…55 Hz)
Shock resistance 15 gn 11 ms
Provided equipment Internal antenna
Nominal output current 0.54 A at 48 V AC conforming to IEC 60947-5-1
Number of relays 18
Relay type Motion relay outputs with 9 NO contact
Auxiliary relay outputs with 7 NO contact
Auxiliary relay outputs with 2 NC + 2 NO contact
Safety outputs 2 NC relay outputs
Switching capacity in VA 5 VA DC
26 VA AC
Maximum switching current 6.8 mA
Maximum switching voltage 240 V AC/DC (+ 20 %)
Communication network type Wireless: bluetooth low energy
Transmission frequency 2.4 GHz
Maximum sensing distance 100 m in free field
Number of channels 40
Fixing mode 4 holes
Electrical durability 100000 cycles
Mechanical durability 1000000 cycles
Number of alarms 6 programmable alarms
Number of inputs 12
Service life 10 year(s)
Width 280 mm
Height 305 mm
Depth 100 mm
Net weight 1.45 kg
Environment
IP degree of protection IP65
NEMA degree of protection NEMA 4
Pollution degree 3
Electromagnetic compatibility Resistance to electrostatic discharge - test level: 4 kV class B (on contact) conforming to IEC 61000-4-2
Resistance to electrostatic discharge - test level: 8 kV class B (in air) conforming to IEC 61000-4-2
Resistance to radiated electromagnetic fields - test level: 10 V/m class B conforming to IEC 61000-4-3
Standards IEC 61000-6-2
Radio agreement ICASA
RSS
ARIB
FCC
ANATEL
SRRC
Relative humidity 0…97 %
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Product certifications UL
CE
CSA
C-Tick
EAC
KC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 28.7 cm
Package 1 Length 30.2 cm
Package 1 Weight 1.68 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.493 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6e438e59-42d1-4633-bfe2-cb5ef607659b
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No