Schneider-Electric
 
ZARC01 picture- scope
ZARC01
charger for remote device, Harmony eXLhoist, standard
Schneider Electric
Characteristics
Main
Range of product Harmony eXLhoist
Accessory / separate part type Battery charger
Accessory / separate part category Electrical accessory
Complementary
[Us] rated supply voltage 100...240 V AC
Network frequency 50...60 Hz
Nominal output current 0.9 A at 90 V AC
Connections - terminals 5-position plug-in connector
Net weight 0.26 kg
Environment
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 7.500 cm
Package 1 Length 14.000 cm
Package 1 Weight 283.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.072 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6e438e59-42d1-4633-bfe2-cb5ef607659b
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No