Schneider-Electric
 
ZARC05 picture- scope
ZARC05
connector plug female, Harmony eXLhoist, standard, with cable 1.5m for ZARB12H
Schneider Electric
Characteristics
Main
Range of product Harmony eXLhoist
Accessory / separate part type Pre-wired connector
Accessory / separate part category Connection accessory
Complementary
Product compatibility Control station ZARB
Cable composition 8 x 2.8 mm² + 40 x 1.5 mm²
Cable length 1.5 m
Material PE (polyethylene)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 29.0 cm
Package 1 Length 29.0 cm
Package 1 Weight 1.662 kg
Unit Type of Package 2 S03
Number of Units in Package 2 5
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.836 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 6e438e59-42d1-4633-bfe2-cb5ef607659b
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No