Schneider-Electric
 
ZARC21 picture- scope
ZARC21
Rear and Front Protection rubber set kit green
Schneider Electric
Characteristics
Main
Range of product Harmony eXLhoist
Accessory / separate part type Protection kit
Accessory / separate part category Protection accessory
Complementary
Material Rubber
Colour Green
Product compatibility Remote control ZART
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 10.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 95.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.954 kg
Offer Sustainability
EU RoHS Directive Under investigation
Take-back No