Schneider-Electric
 
ZARC600G picture- scope
ZARC600G
Front label, Harmony Pocket Remote, cover with legend option, polyester, white/green, customizable
Schneider Electric
Characteristics
Main
Range of product Harmony Remote Pocket
Accessory / separate part type Front label cover
Accessory / separate part category Marking accessory
Complementary
Material Polyester
Length 150 mm
Width 2 mm
Height 270 mm
Depth 2 mm
Product compatibility Remote control ZART
Net weight 0.010 kg
Customizable 0
Customizable Yes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 0.2 cm
Package 1 Length 27.0 cm
Package 1 Weight 100.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No