Schneider-Electric
 
ZB2BY2303 picture- scope
ZB2BY2303
Marked legend, Harmony XAC, nameplate, 30x40mm, plastic, black, 22mm push button, white marked START
Schneider Electric
Characteristics
Main
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessory
Complementary
Marking START
User language English
Net weight 0.001 kg
Accessory / separate part destination Push-button
Product compatibility XACA
Label dimensions 30 x 40 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 3.0 cm
Package 1 Length 4.0 cm
Package 1 Weight 0.9 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1 cm
Package 2 Width 10 cm
Package 2 Length 8 cm
Package 2 Weight 9 g
Unit Type of Package 3 S01
Number of Units in Package 3 500
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 667 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months