Schneider-Electric
 
ZB2BY2606 picture- scope
ZB2BY2606
legend - 30 x 40 mm - INDIETRO
Schneider Electric
Characteristics
Main
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessory
Complementary
Marking White INDIETRO on black background
User language Italian
Net weight 0.001 kg
Accessory / separate part destination Push-button
Label dimensions 30 x 40 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 3.0 cm
Package 1 Length 4.0 cm
Package 1 Weight 0.99 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 1.0 cm
Package 2 Width 3.0 cm
Package 2 Length 4.0 cm
Package 2 Weight 10.0 g
Unit Type of Package 3 BB1
Number of Units in Package 3 100
Package 3 Height 5.0 cm
Package 3 Width 10.0 cm
Package 3 Length 17.0 cm
Package 3 Weight 101.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1