Schneider-Electric
 
ZB4BZ012 picture- scope
ZB4BZ012
Mounting kit, Harmony XB4, metal adaptation, 30mm to 22mm, mounting and fixing accessory
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Mounting kit
Accessory / separate part category Mounting and fixing accessory
Complementary
Product compatibility ZB4...
Colour Chromium plated
Surface finish Chromium plated
Mounting diameter 30 mm
22 mm
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.1 cm
Package 1 Width 5.3 cm
Package 1 Length 4.5 cm
Package 1 Weight 28 g
Unit Type of Package 2 S02
Number of Units in Package 2 80
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.52 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1