Schneider-Electric
 
ZB4FBZ007 picture- scope
ZB4FBZ007
Harmony XB4, liquid spray protec. washer use for harsh environment with flush offer XB4F
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Accessory / separate part designation Liquid spray protective washer for insertion beneath head
Accessory / separate part type Washer
Accessory / separate part category Protection accessories
Product compatibility ZB5F
ZB4F
Accessory / separate part destination XB5F
XB4F
Colour Chromium plated
Complementary
Sale per indivisible quantity 10
Environmental characteristic High pressure cleaner
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 4 cm
Package 1 Length 4 cm
Package 1 Weight 2 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.5 cm
Package 2 Width 5.5 cm
Package 2 Length 5.5 cm
Package 2 Weight 34 g
Unit Type of Package 3 S01
Number of Units in Package 3 50
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 354 g