Schneider-Electric
 
ZB4FWCUST01 picture- scope
ZB4FWCUST01
Harmony XB4, Illuminated push button head, flush mounted, metal, 30mm, for customization
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Head for illuminated push-button
Device short name ZB4
Mounting diameter 30.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 5.2 cm
Package 1 Length 4.3 cm
Package 1 Weight 60.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No