Schneider-Electric
 
ZB5ADCUST04 picture- scope
ZB5ADCUST04
POTENTIOMETER OP. HEAD
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for selector switch
Device short name ZB5
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.4 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 33.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No