Schneider-Electric
 
ZB5AZ1025 picture- scope
ZB5AZ1025
Complete body contact assembly, Harmony XB5, single contact, with fixing collar, plastic, 1NC, compact push in terminals
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Complete body/contact assembly
Device short name ZB5
Fixing collar material Plastic
Sale per indivisible quantity 1
Head type Standard
Contacts type and composition 1 NC
Contact operation Slow-break
Contact block type Single
Connections - terminals Push-in, <= 2 x 1.5 mm² with wire end ferrule conforming to IEC 60947-1
Push-in, >= 1 x 0.34 mm² without wire end ferrule conforming to IEC 60947-1
Complementary
CAD overall width 46.2 mm
CAD overall height 27.6 mm
CAD overall depth 30 mm
Terminals description ISO n°1 (11-12)NC
Net weight 0.011 kg
Device composition Fixing collar
Body
Contacts usage Standard contacts
Positive opening With conforming to IEC 60947-5-1 appendix K
Operating travel 1.217 mm (NC changing electrical state)
4.3 mm (total travel)
Operating force 2.25 N NC changing electrical state
Mechanical durability 10000000 cycles
Contacts material Silver alloy (Ag/Ni)
Short-circuit protection 10 A cartridge fuse type gG conforming to IEC 60947-5-1
[Ith] conventional free air thermal current 10 A conforming to IEC 60947-5-1
[Ui] rated insulation voltage 300 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
[Ie] rated operational current 6 A at 120 V, AC-15, A300 conforming to IEC 60947-5-1
3 A at 240 V, AC-15, A300 conforming to IEC 60947-5-1
0.55 A at 125 V, DC-13, Q300 conforming to IEC 60947-5-1
0.27 A at 250 V, DC-13, Q300 conforming to IEC 60947-5-1
Device presentation Basic sub-assemblies
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20 conforming to IEC 60529
Standards IEC 60947-1
IEC 60947-5-1
IEC 60947-5-4
IEC 60947-5-5
UL 60947-1
UL 60947-5-1
UL 60947-5-5
UL 1059
UL 486E
CSA C22.2 No 60947-1
CSA C22.2 No 60947-5-1
CSA C22.2 No 158
CSA C22.2 No 65
IACS E10
Product certifications BV
LROS (Lloyds register of shipping)
EAC
IECEE CB Scheme
CCC
UL
DNV-GL
CSA
Vibration resistance 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
25 mm peak to peak (f= 2…10 Hz) conforming to IEC 60068-2-6
Shock resistance 25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 4.700 cm
Package 1 Length 5.300 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 250
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.501 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months