Schneider-Electric
 
ZB5AZ901 picture- scope
ZB5AZ901
Fixing nut, Harmony XB5, for 22mm flush mounted head
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Fixing nut
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part destination For head fixing
Complementary
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.54 cm
Package 1 Width 3.048 cm
Package 1 Length 3.048 cm
Package 1 Weight 4.536 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2 cm
Package 2 Width 9 cm
Package 2 Length 13 cm
Package 2 Weight 46 g
Unit Type of Package 3 S01
Number of Units in Package 3 400
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 18.4 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months