Schneider-Electric
 
ZB5AZ902 picture- scope
ZB5AZ902
Anti rotation plate for 22mm head, Harmony XB5, metal
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Anti-rotation plate
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part destination Ø 22 mm control and signalling units head
Complementary
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 9 cm
Package 1 Length 9 cm
Package 1 Weight 3 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months