Schneider-Electric
 
ZB5AZ905 picture- scope
ZB5AZ905
Tightening tool for fixing nut, Harmony XB5, plastic, black
Schneider Electric
Characteristics
Main
Range of product Modicon M221
Harmony XB5
Product or component type Tightening tool
Accessory / separate part category Mounting and fixing accessory
Product compatibility ZB5AZ901
Accessory / separate part destination Head fixing nut
Complementary
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 3.0 cm
Package 1 Length 3.0 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 80
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2 kg
Unit Type of Package 3 P06
Number of Units in Package 3 2560
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 72 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months