Schneider-Electric
 
ZB5FAZ902 picture- scope
ZB5FAZ902
Harmony XB5, anti rotation plate for flush heads
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Accessory / separate part category Mounting and fixing accessory
Product compatibility ZB5FD
ZB5FG
ZB5FJ
ZB5FK
Accessory / separate part destination Selector switch
Complementary
Colour Metal
Device application Industrial machines
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.800 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 7.400 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.800 cm
Package 2 Width 7.000 cm
Package 2 Length 7.000 cm
Package 2 Weight 74.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 150
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.433 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1