Schneider-Electric
 
ZB5FDCUST02 picture- scope
ZB5FDCUST02
FLUSH MOUNTED WHITE SELECTOR SWITCH HEAD
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for selector switch
Device short name ZB5
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.45 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 22.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No