Schneider-Electric
 
ZB5FHCUST01 picture- scope
ZB5FHCUST01
FLUSH WH FLUSH CAP ILL PBHEAD INT LED PP
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for illuminated push-button
Device short name ZB5
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 25.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No