Schneider-Electric
 
ZB5FSCUST01 picture- scope
ZB5FSCUST01
FLUSH BLANKING PLUG
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Accessory / separate part type Blanking plug
Accessory / separate part category Installation accessories
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.45 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 18.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No