Schneider-Electric
 
ZB5FSZ3 picture- scope
ZB5FSZ3
Blanking plug, Harmony XB5, Harmony XB4, dark grey, flush, 30mm, mounting and fixing accessory, set of 5
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Product or component type Blanking plug
Accessory / separate part category Mounting and fixing accessory
Product compatibility XB5F
ZB5F
Complementary
Head type Built-in-flush
Colour Dark grey
Device application Industrial machines
IP degree of protection IP66 (front face) conforming to IEC 60529
IP69 conforming to IEC 60529
IP69K conforming to DIN 40050-9
IK degree of protection IK03 conforming to IEC 50102
Mounting diameter 30.5 mm
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 3.600 cm
Package 1 Length 3.600 cm
Package 1 Weight 15.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.100 cm
Package 2 Width 7.100 cm
Package 2 Length 9.000 cm
Package 2 Weight 92.500 g
Unit Type of Package 3 S03
Number of Units in Package 3 225
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.617 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1