Schneider-Electric
 
ZB5FSZ3C0 picture- scope
ZB5FSZ3C0
Harmony XB5, Flush mounted blanking plug, plastic, grey, 30mm, grey bezel
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Product or component type Blanking plug
Accessory / separate part category Mounting and fixing accessory
Bezel material Dark grey plastic
Product compatibility XB5F
ZB5F
Complementary
Head type Built-in-flush
Colour Color plated grey
Device application Industrial machines
IP degree of protection IP66 (front face) conforming to IEC 60529
IK degree of protection IK03 conforming to IEC 50102
Mounting diameter 30.5 mm
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.45 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 18.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.7 cm
Package 2 Width 7.0 cm
Package 2 Length 7.0 cm
Package 2 Weight 90.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No