Schneider-Electric
 
ZB5FWCUST03 picture- scope
ZB5FWCUST03
FLUSH MOUNTED WHITE FLUSH CAPS ILLUM PUS
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Head for illuminated push-button
Device short name ZB5
Mounting diameter 22 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.7 cm
Package 1 Width 4.5 cm
Package 1 Length 5.3 cm
Package 1 Weight 23.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No