Schneider-Electric
 
ZB5RTA1 picture- scope
ZB5RTA1
Wireless and batteryless transmitter, Harmony XB5R, push button, plastic, white, 22mm, spring return
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Wireless and batteryless transmitter
Device short name XB5R
Bezel material Dark grey plastic
Fixing collar material Plastic
Mounting diameter 22 mm
Transmission frequency 2405 MHz
Emission class 5M00G7W
Antenna type Omnidirectional
Complementary
Shape of signaling unit head Round
Type of operator Spring return push-button with transmitter
Operator profile White flush
Max power consumption in W 1 mW
Number of channels 16
Modulation Technique O-QPSK
Bandwidth 5 MHz
Antenna gain 0 dBi
Embedding depth 42 mm
CAD overall height 41.5 mm
CAD overall width 30 mm
CAD overall depth 43 mm
Net weight 0.045 kg
Operating travel 4.3 mm (total travel)
Operating force 10 N C/O changing electrical state
Mechanical robustness Free fall resistance 1000 mm conforming to EN/IEC 60068-2-32
Standards CSA C22.2 No 14
EN/IEC 60947-1
EN/IEC 60947-5-1
UL 508
Radio agreement ANATEL
ARIB T66
FCC
ICASA
RSS
Communication port protocol Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4
Maximum sensing distance 100 m in free field
25 m transmitter in a plastic box type XAL D and receiver in a metal enclosure
300 m transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna
Acquisition time 2 ms
Response time < 2 ms
Emission power 3 mW
Fixing mode Fixing nut beneath head: 2…2.4 N.m
Station name XALD 1...5 cut-outs
XALK 2...5 cut-outs
Electrical composition code PW1
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Relative humidity 95 % at -40…70 °C without condensation
IP degree of protection IP66 (front face) conforming to IEC 60529
IP67 (front face) conforming to IEC 60529
IP69 (front face) conforming to IEC 60529
IP69K (front face) conforming to IEC 60529
IK degree of protection IK03 conforming to IEC 50102
Mechanical durability 1000000 cycles
Shock resistance 25 gn (duration = 6 ms) for 6000 shocks conforming to IEC 60068-2-27
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Vibration resistance 5 gn (f= 11…500 Hz) conforming to IEC 60068-2-6
+/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 4 kV (on contact (on metal parts)) conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields - test level: 20 V/m (80...3000 MHz) conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields - test level: 6 V/m (3000...6000 MHz, distance = 20 m) conforming to IEC 61000-4-3
Product certifications CSA
C-Tick
GOST
BT 2006/95/EC
UL
Directives 1999/5/EC - R&TTE directive
2004/108/EC - electromagnetic compatibility
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 5.4 cm
Package 1 Length 8.4 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.502 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E1d47e89-a4e1-4f33-a0c0-2fe5c9179aa4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 32
Contractual warranty
Warranty 18 months