Schneider-Electric
 
ZB5SZ3C0 picture- scope
ZB5SZ3C0
Harmony XB5, Blanking plug, plastic, grey, for 22mm hole
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Accessory / separate part type Blanking plug
Accessory / separate part category Installation accessories
Accessory / separate part destination Ø 22 mm cut-outs for circular heads
Cap/operator or lens colour Grey
Complementary
Material Plastic
Bezel material Plastic colour plated grey
Head type Standard
Colour Color plated grey
Device composition Nut
Blanking plug
Sale per indivisible quantity 10
Net weight 0.009 kg
Shape of signaling unit head Round
Operator profile Flush
Station name XALD 2...5 cut-outs
XALK 2...5 cut-outs
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 3.000 cm
Package 1 Length 2.000 cm
Package 1 Weight 2.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.000 cm
Package 2 Width 7.000 cm
Package 2 Length 9.000 cm
Package 2 Weight 100.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 400
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.420 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No