Schneider-Electric
 
ZB5SZ70 picture- scope
ZB5SZ70
Harmony XB5S, Protective cover for Biometric switch
Schneider Electric
Characteristics
Main
Range of product Harmony XB5S
Accessory / separate part designation Self-adhesive protective cover
Accessory / separate part type Protective cover
Accessory / separate part category Protection accessories
Product compatibility XB5S
Accessory / separate part destination Biometric switch
Complementary
Colour Translucent
Product specific application Protection of the sensing screen
Sale per indivisible quantity 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 12.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 6.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 2.0 cm
Package 2 Width 12.0 cm
Package 2 Length 12.0 cm
Package 2 Weight 30.0 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months