Schneider-Electric
 
ZB5SZCUST01 picture- scope
ZB5SZCUST01
blanking plug for Ø22 hole
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Accessory / separate part type Blanking plug
Accessory / separate part category Installation accessories
Accessory / separate part destination Ø 22 mm control and signalling units
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 3.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 9.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No