Schneider-Electric
 
ZB6Y010 picture- scope
ZB6Y010
Plug in socket adaptor, Harmony XB6, printed circuit board accessory, 16mm push button, set of 10
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Plug-in socket adaptor
Accessory / separate part type Adaptor
Accessory / separate part category Adaptation accessories
Accessory / separate part destination Printed circuit board
Quantity per set Set of 10
Complementary
Net weight 0.004 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.900 cm
Package 1 Width 1.900 cm
Package 1 Length 1.900 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.500 cm
Package 2 Width 4.700 cm
Package 2 Length 5.800 cm
Package 2 Weight 47.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 643.000 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months