Schneider-Electric
 
ZB6Y016 picture- scope
ZB6Y016
Extractor, Harmony XB6, cap for 16mm head
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Product or component type Extractor
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part destination Push-button
Quantity per set Set of 5
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.500 cm
Package 1 Width 11.000 cm
Package 1 Length 1.000 cm
Package 1 Weight 7.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months